IESNA:LM-63-2002
[TEST]P1389765
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-927-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12204.1
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
79.2 102.3 214.6 577.7 1119.1 1535.0 1805.7 2083.0 2432.9 2838.9 3261.5 3829.3 4426.8 4984.6 5532.6 6027.8 6367.8 6486.6 
6456.9 6216.0 5912.3 5479.8 5070.5 5162.9 5588.7 6087.2 6364.5 6397.5 6334.8 6255.6 5724.1 4925.2 3225.2 313.6 
85.8 42.9 29.7 0.0 
79.2 102.3 227.8 571.1 1086.1 1538.3 1818.9 2069.8 2416.4 2809.2 3268.1 3796.3 4390.4 5001.2 5545.8 6034.4 6354.6 6473.4 
6437.1 6225.9 5902.3 5476.5 5103.5 5159.6 5592.0 6057.5 6361.2 6410.7 6341.4 6249.0 5767.0 4948.3 3367.1 
369.7 85.8 42.9 33.0 0.0 
79.2 102.3 208.0 554.6 1029.9 1505.3 1772.7 2040.1 2376.8 2789.4 3238.4 3773.1 4311.2 4862.5 5324.7 5750.5 6097.1 6285.3 
6318.3 6179.6 5942.0 5694.4 5473.2 5394.0 5641.6 6100.4 6447.0 6595.6 6582.4 6526.3 6173.0 5440.2 4232.0 
861.6 92.4 52.8 39.6 0.0 
79.2 99.0 184.9 485.3 947.4 1373.3 1746.3 2023.6 2320.7 2749.8 3192.2 3700.5 4248.5 4753.6 5189.3 5526.0 5823.1 6103.7 
6315.0 6367.8 6295.2 6189.5 6126.8 6133.4 6249.0 6572.5 6935.6 7199.7 7265.7 7259.1 6995.0 6410.7 5205.8 
1931.1 102.3 66.0 52.8 0.0 
79.2 95.7 161.8 366.4 769.2 1211.5 1610.9 1947.6 2248.0 2611.2 3070.0 3561.9 4073.5 4585.2 5080.4 5446.8 5730.7 5951.9 
6156.5 6295.2 6423.9 6453.6 6480.0 6532.9 6648.4 6863.0 7166.7 7424.2 7506.7 7536.4 7318.5 6486.6 5228.9 
3386.9 151.9 85.8 66.0 0.0 
79.2 95.7 145.2 310.3 660.2 1086.1 1515.2 1878.3 2175.4 2528.6 2934.7 3449.6 3977.8 4499.4 4997.8 5400.6 5664.7 5859.4 
6008.0 6136.7 6252.3 6357.9 6453.6 6565.9 6724.3 6925.7 7216.2 7477.0 7562.8 7556.2 7170.0 6308.4 5380.8 
3789.7 452.2 95.7 75.9 0.0 
79.2 92.4 138.6 260.8 554.6 940.8 1363.3 1762.8 2092.9 2432.9 2812.5 3311.0 3796.3 4284.8 4796.5 5205.8 5532.6 5701.0 
5809.9 5932.1 6060.8 6186.2 6334.8 6503.1 6658.3 6882.8 7163.4 7427.5 7493.5 7401.0 6869.6 6120.2 5387.4 
3862.3 894.6 112.2 85.8 0.0 
79.2 92.4 115.5 184.9 330.1 627.2 980.4 1340.2 1762.8 2139.1 2495.6 2848.8 3264.8 3720.3 4185.8 4664.4 5080.4 5361.0 5559.0 
5714.2 5866.0 5998.1 6140.0 6268.8 6394.2 6526.3 6754.0 6962.0 6932.3 6813.4 6341.4 5823.1 4964.8 3809.5 
2267.8 158.5 115.5 0.0 
79.2 89.1 99.0 125.4 184.9 293.8 501.8 775.8 1086.1 1442.6 1815.6 2205.1 2591.4 2961.1 3340.7 3733.5 4166.0 4542.3 4921.9 
5235.5 5502.9 5730.7 5948.6 6136.7 6298.5 6440.4 6496.5 6447.0 6324.9 6186.2 5770.3 5245.4 4301.3 3218.6 2076.4 
614.0 141.9 0.0 
79.2 85.8 89.1 99.0 112.2 138.6 181.6 247.6 346.6 508.4 719.6 963.9 1237.9 1508.6 1842.0 2168.8 2541.8 2951.2 3383.6 3852.4 4327.7 
4760.2 5133.2 5433.6 5710.9 5918.9 6041.0 6041.0 5889.1 5727.4 4888.9 3353.9 1716.6 815.4 419.2 145.2 138.6 0.0 
79.2 82.5 82.5 82.5 85.8 85.8 89.1 95.7 105.6 118.8 135.3 158.5 181.6 211.3 250.9 303.7 366.4 445.6 554.6 703.1 907.8 1185.1 1594.4 
2092.9 2753.1 3429.8 3915.1 3994.3 3654.3 3251.6 2337.2 1610.9 1063.0 574.4 198.1 36.3 9.9 0.0 
79.2 79.2 79.2 79.2 75.9 75.9 75.9 72.6 75.9 75.9 79.2 82.5 85.8 89.1 89.1 92.4 95.7 102.3 108.9 122.1 145.2 171.7 227.8 326.8 508.4 
831.9 1284.1 1591.1 1419.5 1191.7 617.3 300.4 132.0 46.2 23.1 13.2 6.6 0.0 
79.2 79.2 75.9 72.6 69.3 66.0 62.7 62.7 59.4 59.4 59.4 59.4 56.1 56.1 52.8 49.5 46.2 39.6 39.6 36.3 36.3 36.3 36.3 33.0 29.7 33.0 
36.3 39.6 39.6 33.0 19.8 16.5 9.9 9.9 6.6 6.6 6.6 0.0 
79.2 75.9 69.3 62.7 59.4 52.8 49.5 46.2 42.9 39.6 36.3 33.0 26.4 23.1 19.8 13.2 9.9 9.9 6.6 6.6 6.6 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 3.3 0.0 3.3 3.3 
3.3 3.3 6.6 6.6 0.0 
79.2 69.3 62.7 56.1 52.8 46.2 42.9 36.3 29.7 26.4 19.8 16.5 13.2 9.9 6.6 3.3 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 
3.3 6.6 0.0 
79.2 69.3 59.4 52.8 46.2 39.6 33.0 26.4 16.5 13.2 9.9 6.6 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 
6.6 0.0 
79.2 66.0 56.1 46.2 39.6 33.0 23.1 16.5 9.9 6.6 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 
3.3 0.0 
79.2 62.7 52.8 46.2 36.3 26.4 19.8 13.2 6.6 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 3.3 
0.0 
79.2 62.7 52.8 42.9 36.3 23.1 16.5 9.9 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 
0.0 
79.2 66.0 52.8 42.9 36.3 23.1 16.5 9.9 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
79.2 66.0 52.8 42.9 36.3 23.1 16.5 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
79.2 66.0 52.8 42.9 36.3 26.4 19.8 13.2 9.9 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
